??
CAD model selection
K1721.1000
HELP_VARIABLE
Company
KIPP
Description
K1721 - Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg
Bill of material
K1721.1000
BESTKIPP
Order No.
K1721.1000
BX
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
7.5 mm
A1
distance
492,5 mm
A2
distance
985 mm
A3
distance
425 mm
A4
distance
475 mm
A5
distance
850 mm
B
width
26.5 mm
H
height
80 mm
L
Length
1000 mm
TRAGKRAFT
Loading per pair kg
230 kg
GEW
Approx. weight
8.6600 kg
MONTAGE
Assembly
side mounting
PTYP
Product type
standard
VA
Packaging type
1 piece = 1 pair
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245586691
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions